CAD model selection
3512031
Company
Hailo
Description
HAILO AS Mono 12 Stainless steel/black
Bill of material
3512031
PREVIEW
PARTNO
Partnumber
3512031 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
ANS
Attachment
left
F
Color plastic parts
black
KZTXT
Short text
For cabinets from 400 mm wide with hinged door
GTIN
4007126351234
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
304 mm
MART
Type of installation
Side wall mounting type
PM
Product dimenstions (WxDxH)
290 x 304 x 295 mm
VM
Packing dimensions (W x D x H)
293 x 298 x 298 mm
AI
Number of bins
1
DE
Lid
Springless, automatic turn-tilt lid
GV
Total volume (l)
12 l
FK
Color plastic parts
black
FM
Color metal parts
stainless steel
GEW
Weight incl. Packing
1,85 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/427/anlagen/MA_3512-15.pdf
CNSORDERNO2
3512031
Preview - Generation
Preview
3D
Dimension
2D