CAD model selection
3646131
Company
Hailo
Description
HAILO AS Rondo 18/8/8/D/ME
Bill of material
3646131
PREVIEW
PARTNO
Partnumber
3646131 Art-Nr.
F
Color plastic parts
lightgrey
KZTXT
Short text
For diagonal corner sink cabinets from 900 mm wide
GTIN
4007126364630
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
90 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
90
STMIN
available Cabinet-depth min.
700 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
680 x 560 x 410 mm
AI
Number of bins
3
DE
Lid
1 x container lid 8 l
V
Capacity
1 x 18 + 2 x 8 l
GV
Total volume (l)
34 l
FK
Color plastic parts
lightgrey
FM
Color metal parts
silver-colored, white
GEW
Weight incl. Packing
13 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/388/anlagen/MA_3645_3646_3647.pdf
Preview - Generation
Preview
3D
Dimension
2D