CAD model selection
3636001
Company
Hailo
Description
HAILO AS Solo 20 automatic
Bill of material
3636001
PREVIEW
PARTNO
Partnumber
3636001 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
ANS
Attachment
left
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 400 mm wide with hinged door
GTIN
4007126368461
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
427 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension with automatic extension
PM
Product dimenstions (WxDxH)
245 x 427 x 396 mm
VM
Packing dimensions (W x D x H)
260 x 435 x 410 mm
AI
Number of bins
1
GV
Total volume (l)
20 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
4,3 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1122/anlagen/MA_3636001_3635001.pdf
Preview - Generation
Preview
3D
Dimension
2D