CAD model selection
3666921
Company
Hailo
Description
HAILO AS Tandem 8/8/8
Bill of material
3666921
PREVIEW
PARTNO
Partnumber
3666921 Art-Nr.
SWS
Side-wall thickness
16 & 19 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
For cabinets from 400 mm wide with hinged door
GTIN
4007126305268
EBV
Type of installations
Installation variant Swing
SBMIN
Cabinet-width min.
40 cm
SBMAX
Cabinet-width max.
90 cm
PSB
Suitable for cabinet width
40, 45, 50, 60, 80, 90
STMIN
available Cabinet-depth min.
437 mm
MART
Type of installation
Floor mounting type
AUS
Slides
Full extension
PM
Product dimenstions (WxDxH)
263 x 437 x 401 mm
VM
Packing dimensions (W x D x H)
457 x 283 x 420 mm
AI
Number of bins
3
V
Capacity
3 x 8 l
GV
Total volume (l)
24 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
5,71 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1271/anlagen/MA_3666_901_911_921_Tandem.pdf
Preview - Generation
Preview
3D
Dimension
2D