CAD model selection
3631591
Company
Hailo
Description
HAILO AS Triple XL 500 18/13/13/D
Bill of material
3631591
PREVIEW
PARTNO
Partnumber
3631591 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 500 mm wide with front pull-out
GTIN
4007126364364
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
480 x 660 x 440 mm
AI
Number of bins
3
DE
Lid
Metal system lid + 1 x container lid 13 l
V
Capacity
2 x 13 + 1 x 18 l
GV
Total volume (l)
44 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
9,2 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1114/anlagen/MA_3631-491-581-591-681-691-881-981-481.pdf
Preview - Generation
Preview
3D
Dimension
2D