CAD model selection
3631581
Company
Hailo
Description
HAILO AS Triple XL 500 18/28
Bill of material
3631581
PREVIEW
PARTNO
Partnumber
3631581 Art-Nr.
F
Color plastic parts
darkgrey
KZTXT
Short text
Use for cupboards from 500 mm wide with front pull-out
GTIN
4007126364357
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
445 x 325 x 520 mm
AI
Number of bins
2
DE
Lid
Metal system cover
V
Capacity
1 x 18 + 1 x 28 l
GV
Total volume (l)
46 l
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
8,4 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1113/anlagen/MA_3631-491-581-591-681-691-881-981-481.pdf
Preview - Generation
Preview
3D
Dimension
2D