CAD model selection
3630501
Company
Hailo
Description
HAILO AS XXL 500 12/8,5/8,5/D/P/P
Bill of material
3630501
PREVIEW
PARTNO
Partnumber
3630501 Art-Nr.
F
Color plastic parts
grey
KZTXT
Short text
Use for cupboards from 500 mm wide with front pull-out
GTIN
4007126305008
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
455 x 315 x 475 mm
AI
Number of bins
3
DE
Lid
Metal system lid + 1 x container lid 12 l
V
Capacity
1 x 12 + 2 x 8,5 l
GV
Total volume (l)
29 l
FK
Color plastic parts
grey
FM
Color metal parts
silver colored
GEW
Weight incl. Packing
8,5 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/382/anlagen/MA_3630_30_45_50_60_80_90.pdf
Preview - Generation
Preview
3D
Dimension
2D