??
CAD model selection
3691401
HELP_VARIABLE
Company
Hailo
Description
HAILO Kick and Go
Bill of material
3691401
PREVIEW
3691-40_hm_001_300_rgb.500px.png
PARTNO
Partnumber
3691401
Art-Nr.
KZTXT
Short text
Mechanical opening support for waste separation systems with front connection
GTIN
4007126369130
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
0 mm
VM
Packing dimensions (W x D x H)
140 x 100 x 70
mm
AI
Number of bins
0
FM
Color metal parts
-
GEW
Weight incl. Packing
0,25
kg
MONT
Installation instruction
Preview - Generation
Preview