CAD model selection
3270551_851_SW16-F
Company
Hailo
Description
HAILO Laundry Carrier 500
Bill of material
3270551_851_SW16-F
PREVIEW
PARTNO
Partnumber
3270551 Art-Nr.
SWS
Side-wall thickness
16
mm
DOOR
Door option
Frame Door
F
Color plastic parts
white & blue
KZTXT
Short text
For 50 cm wide base cabinets
GTIN
4007126305176
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
50 cm
SBMAX
Cabinet-width max.
50 cm
PSB
Suitable for cabinet width
50
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered, damped self-closing with synchronized over-extension
PM
Product dimenstions (WxDxH)
462-468 x 528 x 545 mm
VM
Packing dimensions (W x D x H)
490 x 320 x 620 mm
AI
Number of bins
2
V
Capacity
2 x 33 l
GV
Total volume (l)
66 l
FK
Color plastic parts
white & blue
FM
Color metal parts
white
GEW
Weight incl. Packing
13,3 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D