CAD model selection
3270621_SW16-F
Company
Hailo
Description
HAILO Laundry Carrier 600 Bathroom
Bill of material
3270621_SW16-F
PREVIEW
PARTNO
Partnumber
3270621 Art-Nr.
SWS
Side-wall thickness
16
mm
DOOR
Door option
Frame Door
F
Color plastic parts
white
KZTXT
Short text
Laundry carrier systems for the tidy bathroom. For 60 cm wide base cabinets
GTIN
4007126302182
EBV
Type of installations
Installation variant Slide
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Side wall mounting type
AUS
Slides
covered self-closing
PM
Product dimenstions (WxDxH)
562-568 x 298 x 531 mm
VM
Packing dimensions (W x D x H)
510 x 345 x 560 mm
AI
Number of bins
2
V
Capacity
1 x 33, 1 x 4 l
GV
Total volume (l)
37 l
FK
Color plastic parts
white
FM
Color metal parts
silver
GEW
Weight incl. Packing
7,7 kg
MONT
Installation instruction
Preview - Generation
Preview
3D
Dimension
2D