CAD model selection
3697301
Company
Hailo
Description
HAILO Libero 3.0
Bill of material
3697301
PREVIEW
PARTNO
Partnumber
3697301 Art-Nr.
KZTXT
Short text
Electronic opening support with voice control
GTIN
4007126301000
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
157 x 300 x 33 mm
VM
Packing dimensions (W x D x H)
325 x 235 x 55 mm
AI
Number of bins
0
FM
Color metal parts
-
GEW
Weight incl. Packing
0,95 kg
Preview - Generation
Preview
3D
Dimension
2D