CAD model selection
3960601
Company
Hailo
Description
HAILO Pantry Box
Bill of material
3960601
PREVIEW
PARTNO
Partnumber
3960601 Art-Nr.
F
Color plastic parts
white, darkgrey
KZTXT
Short text
Use for cupboards from 600 mm wide with front pull-out
GTIN
4007126396044
EBV
Type of installations
Installation variant Inset
SBMIN
Cabinet-width min.
60 cm
SBMAX
Cabinet-width max.
60 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
MART
Type of installation
Drawer mounting type
PM
Product dimenstions (WxDxH)
562 x 490 x 232 mm
VM
Packing dimensions (W x D x H)
730 x 600 x 330 mm
AI
Number of bins
0
DE
Lid
tempered glass sliding lid
FK
Color plastic parts
white, darkgrey
FM
Color metal parts
-
GEW
Weight incl. Packing
9,6 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/562/anlagen/MA_3960_60.pdf
Preview - Generation
Preview
3D
Dimension
2D