??
CAD model selection
4410001
HELP_VARIABLE
Company
Hailo
Description
HAILO Stepfix
Bill of material
4410001
PREVIEW
PARTNO
Partnumber
4410001 Art-Nr.
F
Color plastic parts
anthracite
KZTXT
Short text
The practical climbing aid in the kitchen
GTIN
4007126368447
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
0
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
403 x 387 x 380 mm
VM
Packing dimensions (W x D x H)
403 x 100 x 470 mm
AI
Number of bins
0
FK
Color plastic parts
anthracite
FM
Color metal parts
anthracite
GEW
Weight incl. Packing
3,9 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1128/anlagen/MA_4410001.pdf
Preview - Generation
Preview
3D
Dimension
2D