CAD model selection
3271000
Company
Hailo
Description
Set Shoe Rack + Universal Pullout white
Bill of material
3271000
PREVIEW
PARTNO
Partnumber
3271000 Art-Nr.
SWS
Side-wall thickness
16 mm
DOOR
Door option
swing door
KZTXT
Short text
Practical built-in module for storing shoes.
GTIN
4007126302885
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
568 x 510 x 173 mm
VM
Packing dimensions (W x D x H)
0 mm
AI
Number of bins
0
FM
Color metal parts
white
GEW
Weight incl. Packing
10,5 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1195/anlagen/MA_3271661.pdf
Preview - Generation
Preview
3D
Dimension
2D