CAD model selection
3271002
Company
Hailo
Description
Set Universal Pullout, white + laundry basket, blue
Bill of material
3271002
PREVIEW
PARTNO
Partnumber
3271002 Art-Nr.
SWS
Side-wall thickness
16 mm
DOOR
Door option
swing door
F
Color plastic parts
white & blue
KZTXT
Short text
Metal pull-out suitable for drinks crates, as a vacuum cleaner garage and for anything large. Can hold up to 40 kg. In a set with a blue washing basket
GTIN
4007126302915
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
568 x 510 x 314 mm
VM
Packing dimensions (W x D x H)
0 mm
AI
Number of bins
0
FK
Color plastic parts
white & blue
FM
Color metal parts
white
GEW
Weight incl. Packing
9,3 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1194/anlagen/MA_3271351.pdf
Preview - Generation
Preview
3D
2D