CAD model selection
3271831
Company
Hailo
Description
Universal Pullout dark grey
Bill of material
3271831
PREVIEW
PARTNO
Partnumber
3271831 Art-Nr.
SWS
Side-wall thickness
16 mm
DOOR
Door option
swing door
F
Color plastic parts
darkgrey
KZTXT
Short text
Metal pull-out for drinks crates, as a vacuum cleaner garage and for everything large. Can hold up to 40 kg.
GTIN
4007126302755
SBMIN
Cabinet-width min.
0 cm
SBMAX
Cabinet-width max.
0 cm
PSB
Suitable for cabinet width
60
STMIN
available Cabinet-depth min.
0 mm
PM
Product dimenstions (WxDxH)
568 x 510 x 71 mm
VM
Packing dimensions (W x D x H)
550 x 535 x 195 mm
AI
Number of bins
0
FK
Color plastic parts
darkgrey
FM
Color metal parts
darkgrey
GEW
Weight incl. Packing
6,7 kg
MONT
Installation instruction
http://admin.hailo.de/data/programme/1188/anlagen/MA_3271351.pdf
CNSORDERNO2
3271831
Preview - Generation
Preview
3D
Dimension
2D